| 28 Item(s) | | | | | | | | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 10 m | 100 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 20 m | 200 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 30 m | 300 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 40 m | 400 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 50 m | 500 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 60 m | 600 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 70 m | 700 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 80 m | 800 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 90 m | 900 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 100 m | 1000 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 120 m | 1200 W | 230 V | Twin conductor | |
| | EFTPC-10 | EFTPC-10 | 10 Watts | 140 m | 1400 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 7 m | 134 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 15 m | 270 W | 230 V | Twin conductor | |
| | EFTPC-18 | EFTPC-18 | 18 Watts | 22 m | 395 W | 230 V | Twin conductor | |