Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Power Solutions
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Wireless Models

The Danfoss range of radio controlled thermostats are ideal for use in situations where it is impractical to run wiring between the thermostat location and other controls in the system.
Ascending Order30 Item(s)
select
select
select
>087N7410
TP7000-RFTP7000-RFProgrammable room thermostat with 7 day or 5/2 day programming options.
>087N7411
TP7000-RFTP7000-RFRemote sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m
>087N7414
TP7000-RFTP7000-RFBuilt-in sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m
>087N7415
TP7000-RFTP7000-RFRemote sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m
>087N7476
RX- ReceiversRX1Single channel receiver works with 1 wireless thermostat types: TP5000Si-RF, TP7000-RF, RET B-RF, CET B-RF
>087N7477
RX- ReceiversRX2Two channel receiver works with 2 wireless thermostats types: TP5000Si-RF, TP7000-RF, RET B-RF, CET B-RF
>087N7478
RX- ReceiversRX3Three channel receiver works with 3 wireless thermostats types: TP5000Si-RF, TP7000-RF, RET B-RF, CET B-RF
>087N7484
RX- ReceiversRX3BTwo channel receiver with additional heat demand output works with 2 wireless thermostats types: TP5000Si-RF, TP7000-RF, RET B-RF, CET B-RF. Common heat-demand relay output.
>087N791200
TP5000RF SiTP5000RF SiBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer.
>087N791201
TP5000RF SiTP5001RFBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer.
>087N791202
TP5000RF SiTP5001RFBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer.
>087N7912BE
TP5000RF SiTP5001RFBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer.
>087N7912FR
TP5000RF SiTP5000RFBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer.
>087N791400
TP5000RF SiTP5000RF Si + RX1Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX1 receiver.
>087N791401
TP5000RF SiTP5001RF + RX1Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX1 receiver.
12