| 12 Item(s) | | | | | | | | | | | |
| | AVA | 15 | 4 m3/h | 25 bar | 150 °C | Ext. thread | Bypass | Adjustable | 1 bar | 4.5 bar | |
| | AVA | 20 | 6.3 m3/h | 25 bar | 150 °C | Ext. thread | Bypass | Adjustable | 1 bar | 4.5 bar | |
| | AVA | 25 | 8 m3/h | 25 bar | 150 °C | Ext. thread | Bypass | Adjustable | 1 bar | 4.5 bar | |
| | AVA | 15 | 4 m3/h | 25 bar | 150 °C | Ext. thread | Bypass | Adjustable | 3 bar | 11 bar | |
| | AVA | 20 | 6.3 m3/h | 25 bar | 150 °C | Ext. thread | Bypass | Adjustable | 3 bar | 11 bar | |
| | AVA | 25 | 8 m3/h | 25 bar | 150 °C | Ext. thread | Bypass | Adjustable | 3 bar | 11 bar | |
| | AVA | 32 | 12.5 m3/h | 25 bar | 150 °C | Flange | Bypass | Adjustable | 1 bar | 4.5 bar | |
| | AVA | 40 | 20 m3/h | 25 bar | 150 °C | Flange | Bypass | Adjustable | 1 bar | 4.5 bar | |
| | AVA | 50 | 25 m3/h | 25 bar | 150 °C | Flange | Bypass | Adjustable | 1 bar | 4.5 bar | |
| | AVA | 32 | 12.5 m3/h | 25 bar | 150 °C | Flange | Bypass | Adjustable | 3 bar | 11 bar | |
| | AVA | 40 | 20 m3/h | 25 bar | 150 °C | Flange | Bypass | Adjustable | 3 bar | 11 bar | |
| | AVA | 50 | 25 m3/h | 25 bar | 150 °C | Flange | Bypass | Adjustable | 3 bar | 11 bar | |