| 5 Item(s) | | | | | | | | |
| | AFPA | 150 °C | Diff. press. relief controller | Adjustable | 1 bar | 5 bar | 25 bar | |
| | AFPA | 150 °C | Diff. press. relief controller | Adjustable | 0.5 bar | 2.5 bar | 25 bar | |
| | AFPA | 150 °C | Diff. press. relief controller | Adjustable | 0.15 bar | 1.2 bar | 25 bar | |
| | AFPA | 150 °C | Diff. press. relief controller | Adjustable | 0.1 bar | 0.6 bar | 25 bar | |
| | AFPA | 150 °C | Diff. press. relief controller | Adjustable | 0.05 bar | 0.3 bar | 16 bar | |