| 10 Item(s) | | | | | | | | | | | |
| | AVDS | 15 | 1 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 1 bar | 5 bar | |
| | AVDS | 15 | 1.6 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 1 bar | 5 bar | |
| | AVDS | 15 | 3.2 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 1 bar | 5 bar | |
| | AVDS | 20 | 4.5 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 1 bar | 5 bar | |
| | AVDS | 25 | 6.3 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 1 bar | 5 bar | |
| | AVDS | 15 | 1 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 3 bar | 12 bar | |
| | AVDS | 15 | 1.6 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 3 bar | 12 bar | |
| | AVDS | 15 | 3.2 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 3 bar | 12 bar | |
| | AVDS | 20 | 4.5 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 3 bar | 12 bar | |
| | AVDS | 25 | 6.3 m3/h | 25 bar | 200 °C | Ext. thread | Free | Adjustable | 3 bar | 12 bar | |