AVQ

Ascending Order16 Item(s)
select
select
select
select
select
>003H6711
AVQ15 1.6 m3/h16 bar150 °CExt. thread Free None 1.4 m3/h
>003H6712
AVQ15 2.5 m3/h16 bar150 °CExt. thread Free None 1.8 m3/h
>003H6713
AVQ15 4 m3/h16 bar150 °CExt. thread Free None 2.7 m3/h
>003H6714
AVQ20 6.3 m3/h16 bar150 °CExt. thread Free None 4.5 m3/h
>003H6715
AVQ25 8 m3/h16 bar150 °CExt. thread Free None 6 m3/h
>003H6722
AVQ15 1.6 m3/h25 bar150 °CExt. thread Free None 0.86 m3/h
>003H6723
AVQ15 2.5 m3/h25 bar150 °CExt. thread Free None 1.4 m3/h
>003H6724
AVQ15 4 m3/h25 bar150 °CExt. thread Free None 2.2 m3/h
>003H6725
AVQ20 6.3 m3/h25 bar150 °CExt. thread Free None 3 m3/h
>003H6726
AVQ25 8 m3/h25 bar150 °CExt. thread Free None 3.5 m3/h
>003H6727
AVQ32 12.5 m3/h25 bar150 °CExt. thread Free None 8 m3/h
>003H6728
AVQ40 16 m3/h25 bar150 °CExt. thread Free None 10 m3/h
>003H6729
AVQ50 20 m3/h25 bar150 °CExt. thread Free None 12 m3/h
>003H6730
AVQ32 12.5 m3/h25 bar150 °CFlange Free None 8 m3/h
>003H6731
AVQ40 20 m3/h25 bar150 °CFlange Free None 10 m3/h
12