AFQM / AFQM 6

Ascending Order25 Item(s)
select
select
select
select
select
>003G1082
AFQM 640 20 m3/h16 bar150 °CFlange Free None 11 m3/h
>003G1083
AFQM 650 32 m3/h16 bar150 °CFlange Free None 16 m3/h
>003G1084
AFQM 640 20 m3/h25 bar150 °CFlange Free None 11 m3/h
>003G1085
AFQM 650 32 m3/h25 bar150 °CFlange Free None 16 m3/h
>003G1086
AFQM 640 20 m3/h40 bar150 °CFlange Free None 11 m3/h
>003G1087
AFQM 650 32 m3/h40 bar150 °CFlange Free None 16 m3/h
>003G1088
AFQM65 50 m3/h25 bar150 °CFlange Free None 28 m3/h
>003G1089
AFQM80 80 m3/h25 bar150 °CFlange Free None 40 m3/h
>003G1090
AFQM100 125 m3/h25 bar150 °CFlange Free None 63 m3/h
>003G1091
AFQM125 160 m3/h25 bar150 °CFlange Free None 80 m3/h
>003G1485
AFQM50 32 m3/h25 bar150 °CFlange Free None 16 m3/h
>003G6056
AFQM65 50 m3/h16 bar150 °CFlange Free None 28 m3/h
>003G6057
AFQM80 80 m3/h16 bar150 °CFlange Free None 40 m3/h
>003G6058
AFQM100 125 m3/h16 bar150 °CFlange Free None 63 m3/h
>003G6059
AFQM125 160 m3/h16 bar150 °CFlange Free None 80 m3/h
12