| 112 Item(s) | | | | | | | | | | | |
| | AVP | 15 | 1.6 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.05 bar | 0.5 bar | |
| | AVP | 15 | 2.5 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.05 bar | 0.5 bar | |
| | AVP | 15 | 4 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.05 bar | 0.5 bar | |
| | AVP | 20 | 6.3 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.05 bar | 0.5 bar | |
| | AVP | 25 | 8 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.05 bar | 0.5 bar | |
| | AVP | 32 | 10 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.05 bar | 0.5 bar | |
| | AVP | 15 | 1.6 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | |
| | AVP | 15 | 2.5 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | |
| | AVP | 15 | 4 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | |
| | AVP | 20 | 6.3 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | |
| | AVP | 25 | 8 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | |
| | AVP | 15 | 1.6 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.8 bar | 1.6 bar | |
| | AVP | 15 | 2.5 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.8 bar | 1.6 bar | |
| | AVP | 15 | 4 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.8 bar | 1.6 bar | |
| | AVP | 20 | 6.3 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.8 bar | 1.6 bar | |