| 37 Item(s) | | | | | | | | | | | | |
| | AVPQ | 15 | 1.6 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.1 bar | 0.5 bar | 1.4 m3/h | |
| | AVPQ | 15 | 2.5 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.1 bar | 0.5 bar | 1.8 m3/h | |
| | AVPQ | 15 | 4 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.1 bar | 0.5 bar | 2.7 m3/h | |
| | AVPQ | 20 | 6.3 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.1 bar | 0.5 bar | 4.5 m3/h | |
| | AVPQ | 25 | 8 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.1 bar | 0.5 bar | 6 m3/h | |
| | AVPQ | 32 | 10 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.1 bar | 0.5 bar | 7.3 m3/h | |
| | AVPQ | 15 | 1.6 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 1.4 m3/h | |
| | AVPQ | 15 | 2.5 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 1.8 m3/h | |
| | AVPQ | 15 | 4 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 2.7 m3/h | |
| | AVPQ | 20 | 6.3 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 4.5 m3/h | |
| | AVPQ | 25 | 8 m3/h | 16 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 6 m3/h | |
| | AVPQ | 15 | 1.6 m3/h | 25 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 0.86 m3/h | |
| | AVPQ | 15 | 2.5 m3/h | 25 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 1.4 m3/h | |
| | AVPQ | 15 | 4 m3/h | 25 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 2.2 m3/h | |
| | AVPQ | 20 | 6.3 m3/h | 25 bar | 150 °C | Ext. thread | Return | Adjustable | 0.2 bar | 1 bar | 3 m3/h | |