| 26 Item(s) | | | | | | | | | | | | |
| | AVPQ 4 | 15 | 1.6 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.2 bar | 1 bar | 0.86 m3/h | |
| | AVPQ 4 | 15 | 2.5 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.2 bar | 1 bar | 1.4 m3/h | |
| | AVPQ 4 | 15 | 4 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.2 bar | 1 bar | 2.2 m3/h | |
| | AVPQ 4 | 20 | 6.3 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.2 bar | 1 bar | 3 m3/h | |
| | AVPQ 4 | 25 | 8 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.2 bar | 1 bar | 3.5 m3/h | |
| | AVPQ 4 | 32 | 12.5 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.2 bar | 1 bar | 8 m3/h | |
| | AVPQ 4 | 40 | 16 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.2 bar | 1 bar | 10 m3/h | |
| | AVPQ 4 | 50 | 20 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.2 bar | 1 bar | 12 m3/h | |
| | AVPQ 4 | 15 | 1.6 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.3 bar | 2 bar | 0.86 m3/h | |
| | AVPQ 4 | 15 | 2.5 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.3 bar | 2 bar | 1.4 m3/h | |
| | AVPQ 4 | 15 | 4 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.3 bar | 2 bar | 2.2 m3/h | |
| | AVPQ 4 | 20 | 6.3 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.3 bar | 2 bar | 3 m3/h | |
| | AVPQ 4 | 25 | 8 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.3 bar | 2 bar | 3.5 m3/h | |
| | AVPQ 4 | 32 | 12.5 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.3 bar | 2 bar | 8 m3/h | |
| | AVPQ 4 | 40 | 16 m3/h | 25 bar | 150 °C | Ext. thread | Flow | Adjustable | 0.3 bar | 2 bar | 10 m3/h | |