| 6 Item(s) | | | | | | | | | | | | |
| | AHPBM-F | 15 | 1 m3/h | 16 bar | 120 °C | Ext. thread | Flow | Fixed | 0.12 bar | 0.12 bar | 0.43 m3/h | |
| | AHPBM-F | 15 | 1.25 m3/h | 16 bar | 120 °C | Ext. thread | Flow | Fixed | 0.12 bar | 0.12 bar | 0.7 m3/h | |
| | AHPBM-F | 15 | 1.6 m3/h | 16 bar | 120 °C | Ext. thread | Flow | Fixed | 0.12 bar | 0.12 bar | 1 m3/h | |
| | AHPBM-F | 20 | 2.5 m3/h | 16 bar | 120 °C | Ext. thread | Flow | Fixed | 0.12 bar | 0.12 bar | 1.2 m3/h | |
| | AHPBM-F | 25 | 4 m3/h | 16 bar | 120 °C | Ext. thread | Flow | Fixed | 0.14 bar | 0.14 bar | 2.2 m3/h | |
| | AHPBM-F | 32 | 6.3 m3/h | 16 bar | 120 °C | Ext. thread | Flow | Fixed | 0.14 bar | 0.14 bar | 3.4 m3/h | |