| 8 Item(s) | | | | | | | | |
| | AFPQ | 150 °C | Diff. press. and flow controller | Adjustable | 0.1 bar | 0.7 bar | 40 bar | |
| | AFPQ | 150 °C | Diff. press. and flow controller | Adjustable | 0.1 bar | 0.7 bar | 40 bar | |
| | AFPQ | 150 °C | Diff. press. and flow controller | Adjustable | 0.15 bar | 1.5 bar | 40 bar | |
| | AFPQ | 150 °C | Diff. press. and flow controller | Adjustable | 0.15 bar | 1.5 bar | 40 bar | |
| | AFPQ 4 | 150 °C | Diff. press. and flow controller | Adjustable | 0.1 bar | 0.7 bar | 40 bar | |
| | AFPQ 4 | 150 °C | Diff. press. and flow controller | Adjustable | 0.1 bar | 0.7 bar | 40 bar | |
| | AFPQ 4 | 150 °C | Diff. press. and flow controller | Adjustable | 0.15 bar | 1.5 bar | 40 bar | |
| | AFPQ 4 | 150 °C | Diff. press. and flow controller | Adjustable | 0.15 bar | 1.5 bar | 40 bar | |