| 21 Item(s) | | | | | | | | | |
| | HRB 3 | 20 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 2.5 m3/h | |
| | HRB 3 | 15 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 4 m3/h | |
| | HRB 3 | 15 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 0.4 m3/h | |
| | HRB 3 | 15 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 0.63 m3/h | |
| | HRB 3 | 15 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 1 m3/h | |
| | HRB 3 | 15 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 1.63 m3/h | |
| | HRB 3 | 15 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 2.5 m3/h | |
| | HRB 3 | 20 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 4 m3/h | |
| | HRB 3 | 20 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 6.3 m3/h | |
| | HRB 3 | 25 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 6.3 m3/h | |
| | HRB 3 | 25 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 10 m3/h | |
| | HRB 3 | 32 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 16 m3/h | |
| | HRB 3 | 40 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 25 m3/h | |
| | HRB 3 | 50 mm | 10 bar | 110 °C | 3 way | Int. thread | 5 Nm | 40 m3/h | |
| | HRB 4 | 15 mm | 10 bar | 110 °C | 4 way | Int. thread | 5 Nm | 2.5 m3/h | |