Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Sequential Controller, FED

The FED sensors are used in applications in which a cooling and a heating circuit is to be controlled by one controller. FED sensors can be applied to chilled ceilings, fancoils and induction units.
Ascending Order8 Item(s)
select
select
select
>013G5461
FEDFED-IF Integrated sensor 17 - 27 °C7 + 8 m
>013G5462
FEDFED-FF Remote sensor 17 - 27 °C2 + 2 + 2 m
>013G5463
FEDFED-IF Integrated sensor 17 - 27 °C4 + 11 m
>013G5469
FEDFED-IF Integrated sensor 17 - 27 °C6 + 11 m
>013G5482
FEDFED-WF Remote sensor 17 - 27 °C2 + 2 m
>013L4461
FEDFED-IF RTD For RTD valves, integrated sensor 17 - 27 °C7 + 8 m
>013L4462
FEDFED-FF RTD For RTD valves, remote sensor 17 - 27 °C2 + 2 + 2 m
>013L4463
FEDFED-IF RTD For RTD valves, integrated sensor 17 - 27 °C4 + 11 m
Feedback Form