| 7 Item(s) | | | | | | | |
| | ABRA actuators | ABRA | RA 2000 | 24 VAC | VDC | | |
| | ABNM actuators | ABNM | With adapter for Danfoss RA valves | 24 VAC | 0-10 VDC | 1 m | |
| | ABNM actuators | ABNM | LOG with VA50 adapter | 24 VAC | VDC | 1 m | |
| | ABNM actuators | ABNM | LOG with VA50 adapter | 24 VAC | VDC | 5 m | |
| | ABNM actuators | ABNM | LIN with VA50 adapter | 24 VAC | VDC | 1 m | |
| | ABNM actuators | ABNM | LOG without adapter | 24 VAC | VDC | no | |
| | ABNM actuators | ABNM | LIN without adapter | 24 VAC | VDC | no | |