Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Underground Valves

Ascending Order87 Item(s)
select
select
select
select
>065N0148
JIP-US, Underground125 Gear flange F10/F12 1080 m3/h25 bar180 °CWelded 2 way
>065N0153
JIP-US, Underground150 Gear flange F10/F12 1900 m3/h25 bar180 °CWelded 2 way
>065N0158
JIP-US, Underground200 Gear flange F10/F12 2300 m3/h25 bar180 °CWelded 2 way
>065N0163
JIP-US, Underground250 Gear flange F16 5100 m3/h25 bar180 °CWelded 2 way
>065N0168
JIP-US, Underground300 Gear flange F16 9100 m3/h25 bar180 °CWelded 2 way
>065N0169
JIP-US, Underground350 Gear flange F16 7000 m3/h25 bar180 °CWelded 2 way
>065N0170
JIP-US, Underground350 Gear flange F16 7000 m3/h25 bar180 °CWelded 2 way
>065N0184
JIP-US, Underground400 Gear flange F25 10400 m3/h25 bar180 °CWelded 2 way
>065N0188
JIP-US, Underground450 Gear flange F25 26300 m3/h25 bar180 °CWelded 2 way
>065N0191
JIP-US, Underground500 Gear flange F25 23700 m3/h25 bar180 °CWelded 2 way
>065N0196
JIP-US, Underground600 Gear flange F25 14300 m3/h25 bar180 °CWelded 2 way
>065N0198
JIP-US, Underground600 Gear flange F25 14300 m3/h25 bar180 °CWelded 2 way
>065N3022
JIP-US, Underground250 Hexagon 50/90 5100 m3/h25 bar180 °CWelded 2 way
>065N3071
JIP-US, Underground350 Worm and bevel gear 7000 m3/h25 bar180 °CWelded 2 way
>065N3076
JIP-US, Underground400 Worm and bevel gear 10400 m3/h25 bar180 °CWelded 2 way
123456