Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Service Valves

JIP service valves are ON/OFF ball valves used when servicing underground valves in district heating systems.
Ascending Order8 Item(s)
select
select
select
>065N0409
Service valve20 15 m3/h25 bar180 °CExt. thread / welded 2 way
>065N0414
Service valve25 34 m3/h25 bar180 °CInt. thread / welded 2 way
>065N0419
Service valve32 52 m3/h25 bar180 °CExt. thread / welded 2 way
>065N0424
Service valve40 96 m3/h25 bar180 °CInt. thread / welded 2 way
>065N0429
Service valve50 184 m3/h25 bar180 °CExt. thread / welded 2 way
>065N0434
Service valve65 200 m3/h25 bar180 °CInt. thread / welded 2 way
>065N0439
Service valve80 470 m3/h25 bar180 °CInt. thread / welded 2 way
>065N0444
Service valve100 640 m3/h25 bar180 °CInt. thread / welded 2 way