Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Hot-Tap Valves

JIP hot-tap valves are ON/OFF ball valves used to connect new cutomers to the existing district heating system without cutting off the heat supply to other customers.
Ascending Order16 Item(s)
select
select
select
select
>065N0106
Hot-tap20 15 m3/h40 bar180 °CWelded 2 way
>065N0111
Hot-tap25 34 m3/h40 bar180 °CWelded 2 way
>065N0116
Hot-tap32 52 m3/h40 bar180 °CWelded 2 way
>065N0121
Hot-tap40 96 m3/h40 bar180 °CWelded 2 way
>065N0126
Hot-tap50 184 m3/h40 bar180 °CWelded 2 way
>065N0131
Hot-tap65 200 m3/h25 bar180 °CWelded 2 way
>065N0136
Hot-tap80 470 m3/h25 bar180 °CWelded 2 way
>065N0141
Hot-tap100 640 m3/h25 bar180 °CWelded 2 way
>065N0143
Hot-tap, L-handle100 640 m3/h25 bar180 °CWelded 2 way
>065N4008
Hot-tap, L-handle20 15 m3/h40 bar180 °CWelded 2 way
>065N4009
Hot-tap, L-handle32 52 m3/h40 bar180 °CWelded 2 way
>065N4010
Hot-tap, L-handle40 96 m3/h40 bar180 °CWelded 2 way
>065N4011
Hot-tap, L-handle50 184 m3/h40 bar180 °CWelded 2 way
>065N4042
Hot-tap, L-handle25 34 m3/h40 bar180 °CWelded 2 way
>065N4129
Hot-tap, L-handle65 200 m3/h25 bar180 °CWelded 2 way
12