| 29 Item(s) | | | | | | | | |
| | JIP-WW, Branching, PN40 | 15 | 11 m3/h | 40 bar | 180 °C | Welded | 2 way | |
| | JIP-WW, Branching, PN40 | 20 | 15 m3/h | 40 bar | 180 °C | Welded | 2 way | |
| | JIP-WW, Branching, PN40 | 25 | 34 m3/h | 40 bar | 180 °C | Welded | 2 way | |
| | JIP-IW, Branching | 25 | 34 m3/h | 40 bar | 180 °C | Int. thread / welded | 2 way | |
| | JIP-WW, Branching, PN40 | 32 | 52 m3/h | 40 bar | 180 °C | Welded | 2 way | |
| | JIP-IW, Branching | 32 | 52 m3/h | 40 bar | 180 °C | Int. thread / welded | 2 way | |
| | JIP-WW, Branching, PN40 | 40 | 96 m3/h | 40 bar | 180 °C | Welded | 2 way | |
| | JIP-IW, Branching | 40 | 96 m3/h | 40 bar | 180 °C | Int. thread / welded | 2 way | |
| | JIP-WW, Branching, PN40 | 50 | 184 m3/h | 40 bar | 180 °C | Welded | 2 way | |
| | JIP-IW, Branching | 50 | 184 m3/h | 40 bar | 180 °C | Int. thread / welded | 2 way | |
| | JIP-WW, Branching, PN25 | 65 | 200 m3/h | 25 bar | 180 °C | Welded | 2 way | |
| | JIP-WW, Branching, PN25 | 80 | 470 m3/h | 25 bar | 180 °C | Welded | 2 way | |
| | JIP-WW, Branching, PN25 | 100 | 640 m3/h | 25 bar | 180 °C | Welded | 2 way | |
| | JIP-WW, Branching, PN25 | 125 | 1080 m3/h | 25 bar | 180 °C | Welded | 2 way | |
| | JIP-WW, Branching, PN25 | 150 | 1900 m3/h | 25 bar | 180 °C | Welded | 2 way | |