Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Int. Threaded/Welded

Ascending Order10 Item(s)
select
select
select
>065N0900
JIP-IW15 11 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0904
JIP-IW low15 11 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0905
JIP-IW20 15 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0908
JIP-IW low20 15 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0910
JIP-IW25 34 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0914
JIP-IW low25 34 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0915
JIP-IW32 52 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0917
JIP-IW low32 52 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0920
JIP-IW40 96 m3/h40 bar180 °CInt. thread / welded 2 way
>065N0925
JIP-IW50 184 m3/h40 bar180 °CInt. thread / welded 2 way