Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Int. Threaded

Ascending Order10 Item(s)
select
select
select
>065N0800
JIP-II15 11 m3/h40 bar180 °CInt. thread 2 way
>065N0802
JIP-II low15 11 m3/h40 bar180 °CInt. thread 2 way
>065N0805
JIP-II20 15 m3/h40 bar180 °CInt. thread 2 way
>065N0807
JIP-II low20 15 m3/h40 bar180 °CInt. thread 2 way
>065N0810
JIP-II25 34 m3/h40 bar180 °CInt. thread 2 way
>065N0812
JIP-II low25 34 m3/h40 bar180 °CInt. thread 2 way
>065N0815
JIP-II32 52 m3/h40 bar180 °CInt. thread 2 way
>065N0817
JIP-II low32 52 m3/h40 bar180 °CInt. thread 2 way
>065N0820
JIP-II40 96 m3/h40 bar180 °CInt. thread 2 way
>065N0825
JIP-II50 184 m3/h40 bar180 °CInt. thread 2 way