Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Special Twin Valves

Ascending Order11 Item(s)
select
select
select
select
>065N4020
JIP-CC-TW25 34 m3/h16 bar130 °CCopper connection 2 way
>065N4055
JIP-CC-TW, R/B handle15 11 m3/h16 bar130 °CCopper connection 2 way
>065N4062
JIP-CC-TW20 15 m3/h16 bar130 °CCopper connection 2 way
>065N4072
JIP-WC-TW20 15 m3/h16 bar130 °CWelded / copper 2 way
>065N4076
JIP-CC-TW, R/B handle20 15 m3/h16 bar130 °CCopper connection 2 way
>065N4097
JIP-WC-TW25 34 m3/h16 bar130 °CWelded / copper 2 way
>065N4100
JIP-CC-TW, R/B handle25 34 m3/h16 bar130 °CCopper connection 2 way
>065N4106
JIP-CC-TW32 52 m3/h16 bar130 °CCopper connection 2 way
>065N7278
JIP-IC-TW, double piped15 11 m3/h16 bar130 °CInt. thread / copper 2 way
>065N7279
JIP-IC-TW, double piped20 15 m3/h16 bar130 °CInt. thread / copper 2 way
>065N7280
JIP-IC-TW, double piped25 34 m3/h16 bar130 °CInt. thread / copper 2 way