Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

JIP-WE

JIP-WE is an ON/OFF ball valve with welded / externally threaded connection with a closing cap and a chain attached.
Ascending Order9 Item(s)
select
select
>065N4322
JIP-WE15 11 m3/h40 bar180 °CExt. thread / welded 2 way
>065N4323
JIP-WE20 15 m3/h40 bar180 °CExt. thread / welded 2 way
>065N4324
JIP-WE25 34 m3/h40 bar180 °CExt. thread / welded 2 way
>065N4325
JIP-WE32 52 m3/h40 bar180 °CExt. thread / welded 2 way
>065N4326
JIP-WE40 96 m3/h40 bar180 °CExt. thread / welded 2 way
>065N4327
JIP-WE50 184 m3/h40 bar180 °CExt. thread / welded 2 way
>065N4422
JIP-WE15 11 m3/h40 bar180 °CExt. thread / welded 2 way
>065N4423
JIP-WE20 15 m3/h40 bar180 °CExt. thread / welded 2 way
>065N4424
JIP-WE25 34 m3/h40 bar180 °CExt. thread / welded 2 way