| 8 Item(s) | | | | | | |
| | FED | FED-IF | Integrated sensor | 17 - 27 °C | 7 + 8 m | |
| | FED | FED-FF | Remote sensor | 17 - 27 °C | 2 + 2 + 2 m | |
| | FED | FED-IF | Integrated sensor | 17 - 27 °C | 4 + 11 m | |
| | FED | FED-IF | Integrated sensor | 17 - 27 °C | 6 + 11 m | |
| | FED | FED-WF | Remote sensor | 17 - 27 °C | 2 + 2 m | |
| | FED | FED-IF RTD | For RTD valves, integrated sensor | 17 - 27 °C | 7 + 8 m | |
| | FED | FED-FF RTD | For RTD valves, remote sensor | 17 - 27 °C | 2 + 2 + 2 m | |
| | FED | FED-IF RTD | For RTD valves, integrated sensor | 17 - 27 °C | 4 + 11 m | |