| 5 Item(s) | | | | | | |
| | FEV | FEV-Z | For AB-QM valves, integrated sensor | 17 - 27 °C | 8 m | |
| | FEV | FEV-FF | Remote sensor | 17 - 27 °C | 2 + 2 m | |
| | FEV | FEV-IF | Integrated sensor | 17 - 27 °C | 5 m | |
| | FEV | FEV-IF RTD | For RTD valves, remote sensor | 17 - 27 °C | 2 + 2 m | |
| | FEV | FEV-IF RTD | For RTD valves, integrated sensor | 17 - 27 °C | 5 m | |