| 25 Item(s) | | | | | | | |
| | MSV-F2 with measuring nipples | DN 50 | 53.8 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 65 | 93.4 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 80 | 122.3 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 100 | 200.0 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 125 | 304.4 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 150 | 400.8 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 200 | 685.6 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 250 | 952.3 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 300 | 1380.2 | 16 bar | 1.5 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 50 | 53.8 | 25 bar | 2.0 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 65 | 93.4 | 25 bar | 2.0 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 80 | 122.3 | 25 bar | 2.0 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 100 | 200.0 | 25 bar | 2.0 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 125 | 304.4 | 25 bar | 2.0 bar | 120 °C | |
| | MSV-F2 with measuring nipples | DN 150 | 400.8 | 25 bar | 2.0 bar | 120 °C | |