Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

WVF/WVS/WVO

Direct actuated valve. Refrigerants (condenser side): CFC, HCFC, HFC. Media (liquid side): fresh water, neutral brine. Media temperature range, WVFX 1...
>WVFX, pipe thread connections, manually adjustable
Direct actuated valve. Refrigerants (condenser side): CFC, HCFC, HFC. Media (liquid side): fresh water, neutral brine, sea water. Media temperature ra...
>WVFX, pipe thread connections, stainless steel valve body, manually adjustable
Designed for use with High Pressure refrigerants such as R410A and CO2. Media (liquid side): fresh water, neutral brine. Media temperature range, WVFX...
>WVFX 10-25, for High Pressure Refrigerants
Servo-operated valve. Refrigerants (condenser side): CFC, HCFC, HFC, R 717 (NH3). Media (liquid side): fresh water, neutral brine. Media temperature r...
>WVS, pilot valve
Refrigerants: R22, etc. Media: Fresh water, neutral brines. Min./max. operating temperature, refrigerant and media -25°C - +130°C. Max. working pressu...
>WVO, compact pressure controlled water valve
Servo-operated valve. Media: fresh water, neutral brine. Media temperature range:–25 - +90°C. Opening differential pressure range, WVTS 32-40: 0.5 - 4...
>WVS valve bodies