Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DC coils, clip-on, for solenoid valves

Ambient temperature: -40 - +50°C (NC/NO). Permissible voltage variation: ±10%. Enclosure: IP 67. Terminal box: Leads are connected to terminal screws...
>DC clip-on coils, 20W, with terminal box (IP 67), type I
Ambient temperature: -40 - +50°C (NC/NO). Permissible voltage variation: ±10%. Enclosure: IP 67. Terminal box: Leads are connected to terminal screws...
>DC clip-on coils, 20W, with terminal box (IP 67), type II
Ambient temperature: -40 - +50°C (NC/NO). Permissible voltage variation: ±10%.
>DC clip-on coils, 18W
Ambient temperature, 20 W d.c. coil: -20 - +50°C. Enclosure: IP 67. Coil Connection: Connection box. Approval: EEX NA II T3.
>DC clip-on coils, EX/EEX
For high temperatures - class H insulated wire.Power consumption: 20WDesign in accordance with UL 429Encapsulated coils with long life timeJunction bo...
>DC clip-on coils with UL approval