Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AC coils, clip-on, for solenoid valves

Ambient temperature: -40 - +80°C (NC valve), -40 - +55°C (NO valve). Permissible voltage variation: +10 - -15%, as double frequency coils: ±10%,a.c. c...
>AC clip-on coil, 10W, 3-wire cable (IP 67)
Ambient temperature: -40 - +80°C (NC valve), -40 - +55°C (NO valve). Permissible voltage variation: +10 - -15%, as double frequency coils: ±10%, a.c...
>AC clip-on coil, 10W, with terminal box (IP 67)
Ambient temperature: -40 - +80°C (NC valve), -40 - +55°C (NO valve). Permissible voltage variation: +10 - -15%, as double frequency coils: ±10%, a.c...
>AC clip-on coil, 10W, DIN plug/Protection Cap (IP 20)
Ambient temperature: -40 - +80°C (NC valve), -40 - +55°C (NO valve). Permissible voltage variation: +10 - -15%, as double frequency coils: ±10%, a.c...
>AC clip-on coil, 10W, DIN plug
Ambient temperature: -40 - +80°C (NC valve), -40 - +55°C (NO valve). Permissible voltage variation: +10 - -15%, as double frequency coils: ±10%, a.c...
>AC clip-on coil, 12W, with terminal box (IP 67)
Ambient temperature, 11 or 14 W, 50 Hz a.c. coil: -25 - +80°C, 13 W, 50/60 Hz a.c. coil: -25 - +50°C. Temperature of medium: max. −20 - 105°C wi...
>AC clip-on coil, EX/EEX
For high temperatures - class H insulated wire. Design In accordance with UL 429. Encapsulated coils with long life time. Permissible voltage variatio...
>AC clip-on coils with UL approval