Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Pressure and Temperature Regulators

ICS is a compact, servo operated operated control valve. AN ICS valve comprises three main components: a valve body, a function module and a top cover...
>ICS, Servo Operated Valve
ICM is a very compact, direct operated motor valve. AN ICM motor valve comprises three main components: a valve body, a combined function module/top c...
>ICM, Motor Valve
The ICAD actuators are dedicated for use with the motorized valve type ICM. There are two different sizes of ICAD actuators that cover the complete ra...
>ICAD, Actuator, for ICM Motor Valve
ICV valve body, made from low-temperature resistant cast steel and suitable for a maximum working pressure of 52 bar, is welded or soldered into the p...
>ICV Valve body
ORV is a 3-way industrial valve for maintaining a constant oil temperature in gas compressor systems, by mixing hot and cold oil in the lubricating sy...
>ORV, oil regulating valves
OFV are angleway overflow valves with adjustable opening pressure. They cover a differential pressure range (delta P) from 2 to 8 bar (29 - 116 psi).T...
>OFV, Overflow Valves
PM valves are pilot operated main valves for regulating pressure and temperature in refrigeration systems. PM valves can be used on the high and low p...
>PM, pressure and temperature regulators, pilot operated main valve
The PMC and CVC is used for capacity regulation in refrigeration, freezing and air conditioning plants for ammonia and fluorinated refrigerants.The PM...
>PMC, servo operated regulators, pilot operated main valves
The range of pilot valves consists of: Constant-pressure pilot valve, type CVP (LP) and CVP (HP). Differential-pressure pilot valve, type CVPP (LP) an...
>EVM / CV, pilot valves/valve body for Pressure and Temperature Regulators
Feedback Form