Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RT / RT-A / RT-E, pressure controls, heavy duty applications

Cable connection: Pg 13.5. Cable diameter 6 - 14 mm. Enclosure: IP 66 to IEC 529, except for versions with ext. reset which are to IP 54. Ambient temp...
>RT pressure control, low pressure
Cable connection: Pg 13.5. Cable diameter 6 - 14 mm. Enclosure: IP 66 to IEC 529, except for versions with ext. reset which are to IP 54. Ambient temp...
>RT pressure control, high pressure
Cable connection: Pg 13.5. Cable diameter 6 - 14 mm. Enclosure: IP 66 to IEC 529, except for versions with ext. reset which are to IP 54. Ambient temp...
>RT-A pressure control, for ammonia, low, high pressure versions
Cable connection: 2 x Pg 13.5. Cable diameter 6 - 14 mm. Enclosure: IP 66 to IEC 529, versions with ext. reset: IP 54. Ambient temperature: –20 - +65°...
>RT-E, Pressure Controls for explosive zones
Feedback Form