Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KP/KP-E/KPU/KP-A, pressure controls, standard applications

Ambient temperature:–40 - +65°C (+80°C for max. 2 hours).DIN-approved units:–40 - +65°C (+80°C for max. 2 hours).Max. working pressure = 17 barMax. te...
>KP pressure control, low pressure
Ambient temperature: -40 - +65°C (+80°C for max. 2 hours). DIN-approved units: -40 - +65°C (+80°C for max. 2 hours). Max. working pressure = 32 bar, K...
>KP pressure control, high pressure
KP Dual Pressure Controls are available in versions for regulation of high pressure on both left and right side or regulation of low pressure on left...
>KP pressure control, dual
KPU pressure controls are for use on commercial refrigeration and air conditioning systems to give protection against excessively low suction pressure...
>KPU pressure control, low pressure
KPU dual pressure controls are for use on commercial refrigeration and air conditioning systems to rotect compressor against excessively low suction p...
>KPU pressure control, dual
KPU pressure controls are for use on commercial refrigeration and air conditioning systems to give protection against excessively low suction pressure...
>KPU pressure control, failsafe (double bellows)
KPU pressure controls are for use on commercial refrigeration and air conditioning systems to give protection against excessively low suction pressure...
>KPU pressure control, for fan cycling control
Feedback Form