N/A
Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Bauer Geared Motors
> Silicon Power Modules
> Industrial Automation
> Water Controls
> High-Pressure Systems
> Solar Energy
 
 
 
 
 

Pressure Controls and Thermostats

KP thermostats are single-pole, double-throw (SPDT) temperature operated electric switches. KP is used for regulation, but can also be seen in safety...
>KP/KPU, thermostats, standard applications,
RT thermostats are fitted with a single-pole changeover switch. The position of the contacts depends on the bulb temperature and the set scale...
>RT, thermostats/differential thermostats, heavy duty applications,
UT thermostats are temperature controlled electric switches with stainless steel or copper capillary tube and sensor. The temperature can be set...
>UT, universal thermostats,
KP pressure controls are for use in refrigeration and air conditioning systems to give protection against excessively low suction pressure or...
>KP/KPU/KP-A, pressure controls, standard applications,
RT pressure controls contain a pressure operated single-pole changeover contact, the position of which depends on the pressure in the inlet...
>RT/RT-A, pressure controls, heavy duty applications,
The RT series includes differential pressure controls, pressure controls for neutral zone regulation and special pressure controls with gold-plated...
>RT, differential pressure controls
MP 54 and MP 55 oil differential pressure controls are used as sefety switches to protect refrigeration compressors against low lubricating oil...
>MP/MP-A, oil differential pressure controls,
The TB pressure controls series comprises 4 types of compactly designed SPDT pressure switches with a possibility of making small adjustments of...
>TB
ACB Cartridge Pressure Control is a small disc type pressure control for use in refrigeration and air conditioning systems. ACB is as standard...
>ACB, Cartridge Pressure Controls
CFE is a digital pressure control designed to stop the compressor if max. or min. pressures are exceeded in the refrigeration system. CFE can also be...
>CFE, Digital Pressure Control