Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

FIA, filters

Temperature of media: -60 - +150°C. Max. working pressure: 40 or 52 bar g, dpending on type. Stainless filter insert: interchangeable, available in 10...
>FIA 15-300, EN 10220 connection standard, angleway
Temperature of media: -60 - +150°C. Max. working pressure: 40 or 52 bar g, dpending on type. Stainless filter insert: interchangeable, available in 10...
>FIA 15-300, EN 10220 connection standard, straightway
Temperature of media: -60 - +150°C. Max. working pressure: 40 or 52 bar g, dpending on type. Stainless filter insert: interchangeable, available in 10...
>FIA 15-300, ASME/ANSI connection standard, angleway
Temperature of media: -60 - +150°C. Max. working pressure: 40 or 52 bar g, dpending on type. Stainless filter insert: interchangeable, available in 10...
>FIA 15-300, ASME/ANSI connection standard, straightway
Temperature of media: -60 - +150°C. Max. working pressure: 40 or 52 bar g, dpending on type. Stainless filter insert: interchangeable, available in 10...
>FIA-SS, stainless steel filter, EN 10220 connection standard
Separate filter elements with screen meshin stainless steel for FIA are available in sizes 100, 150, 250 and 500µ (US: 150, 100, 72 and 38 mesh)
>FIA, filter element