Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Filter Driers and Sight Glasses

SGN sight glasses are used to indicate: the condition of the refrigerant in the plant liquid line, the moisture content in the refrigerant and the flo...
>SGN/SGRN, sight glasses, HFC optimized
SGI sight glasses are used to indicate: the condition of the refrigerant in the plant liquid line, the moisture content in the refrigerant and the flo...
>SGI/SGRI, sight glasses, CFC / HCFC optimized
SGH R410A specific sight glasses are used to indicate: the condition of the refrigerant in the plant liquid line and the moisture content in the refri...
>SGH/SGRH, sight glasses, R410A
For hydrocarbons R1270, R290, R600 and R600a. Indicates too high water contents in the refrigeration system. Indication of lack of subcooling. Indicat...
>SGIE/SGNE, sight glasses, optimized for Hydrocarbons (HC)
SG sight glasses are used to indicate: the condition of the refrigerant in the plant liquid line and the flow in the oil return line from the oil sepa...
>SG/SGR, sight glasses
SG+ is a full range of sight glasses for commercial refrigeration applications. They are made in stainless steel and are UL and CE approved. SG+ sight...
>SG+ Sight Glasses in Stainless Steel, for high-pressure applications
Saddle for soldering onto refrigerant system tubing. The SGR/SGRN/SGRI/SGRH is screwed into the saddle. Available for most tubing sizes.
>Saddles for SG/SG+ socket type sight glasses
DCL filter driers are optimised for HCFC and CFC refrigerants and mineral or benzene oils. The filter driers are hermetic and approved for up to 46 ba...
>DCL, filter driers, HCFC/CFC optimized
Eliminator® liquid line filter driers, type DCLE, with a solid core of 80% molecular sieves and 20% activated alumina, is the drier of choice for syst...
>DCLE, filter driers, HC optimized
DML filter driers are optimised for HFC refrigerants and mineral or benzene oils. The filter driers are hermetic and approved for 46 bar, depending on...
>DML, filter driers, HFC optimized
The DCR. driers are delivered with exchangeable cores for use in liquid and suction lines in refrigeration plants with fluorinated refrigerants. Core...
>DCR, filter driers, exchangeable core, housing and cores
Bi-flow filter driers, type DCB, are for use in liquid lines on heat pumps.The filter driers have built-in check valves which ensures that refrigerant...
>DCB, biflow filter driers, HCFC/CFC optimized
Bi-flow filter driers, type DMB, are for use in liquid lines on heat pumps.The filter driers have built-in check valves which ensure that refrigerant...
>DMB, biflow filter driers, HFC optimized
DAS burnout filter drier are used in the suction line to clean up refrigerant after compressor motor burnout to protect new compressors against premat...
>DAS, burnout filter drier, HCFC/CFC optimized
DCC is a combined receiver and filter drier for use in small hermetic refrigeration systems with thermostatic expansion valve.Under operation conditio...
>DCC, combi filter drier, HCFC/CFC optimized
DMC is a combined receiver and filter drier for use in small hermetic refrigeration systems with thermostatic expansion valve.Under operation conditio...
>DMC, combi filter drier, HFC optimized
With the flare / solder adaptor, flare connectors can be easily and reliably changed to solder connections.As the flare connection are fitted with a s...
>FSA, flare/solder adaptor, for filter driers, pressure controls, sight glasses
Feedback Form