Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ETS, Expansion Valves for Fluorinated Refrigerants

ETS 6 is a compact and lightweight electronic expansion valve. The current range is available with different capacities, and can be used with all comm...
>ETS 6
The coils are used together with expansion valves type ETS 6. Cable length 0.7m; IP 66 enclosure, insulation class “E”. Current voltage 12 VDC.
>ETS 6, DC coils
ETS 25 is designed with built-in sight glass. Compatibility: HFC, HCFC. MOPD: 33 bar (449 psig). Max. working pressure: 45.5 bar. Refrigerant temperat...
>ETS 12.5 / ETS 25
Bi-metal connections for "waterless brazing", improved process and productivity. Compatibility: HFC, HCFC (incl. R410A). MOPD: 33 bar (449 psig). Max...
>ETS 50B / ETS 100B
ETS 250 and 400 are designed with built-in sight glass. Compatibility: HFC, HCFC. MOPD: 33 bar (449 psig). Max. working pressure: 34 bar (493 psi). Re...
>ETS 250 / ETS 400
Feedback Form