Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Refrigeration Appliance Controls

Transformers and mounting accessories Industrial Pack: price quoted in price list is per unit
>EKC 101 / EKC 201 / EKC 301, Accessories and Spare parts
EKC 202 controllers can be used for a wide range of different refrigeration applications – from control of air temperatures and defrost to more advanc...
>EKC 202
AK-CC 210 / AK-CC 250 are controllers for temperature regulation of cases and refrigeration appliances in supermarkets.With many predefined applicatio...
>AK-CC 210
EKC 301 for DIN rail mounting is designed for room temperature control via pump down or compressor start/stop.The controlleris availablein several ver...
>EKC 301
AK-CC 240 is used for temperature control of refrigeration appliances in supermarkets. Flexibility has been planned both for new installations and for...
>AK-CC 240
AK-CC 450 is a complete brine cooler control unit adaptable to all types of cases and cold rooms. AK-CC 450 features energy optimization of the comple...
>AK-CC 450