Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Input/output Modules

Expansion modules for AK series controls.The modules are used in application requiring more connections than featured by the control.
AK-LM 330 is a versatile monitoring unit for monitoring of temperatures, pressures, voltage signals, on/off alarm signals and utility consumption in a...
>AK-LM 330 Monitoring unit
AK 2-XM modules are connected to the controls in applications that require more connections than than featured by the controls.
>AK-XM 100, Extension Modules
AK 2-XM modules are connected to the controls in applications that require more connections than than featured by the controls.
>AK-XM 200, Extension Modules
AK-OB are extension modules for controllers in the AK range. The module delivers an analogue 0 - 10 V output signal.Eachmodule has two outputs and is...
>AK-OB, Analogue Output Board
Monitoring and alarm unit for temperatures, contact functions, voltages and pressures.For use in applications with data communication. Temperature sen...
>AKL 25
External power supply modules for AK controllers.
>AK-PS, Power Supplies for ADAP-KOOL® Refrigeration Control Systems
Feedback Form