Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS / EKS, Temperature sensors

AK-HS 1000 temperature sensor is intended for temperature monitoring and data logging in HACCP systems. It is designed to simulate a product located i...
>AK-HS 1000 HACCP Temperature sensor
Surface and duct sensor. The sensors are adjusted and meet the tolerance requirements of DIN IEC 751 class B. Temperature range: –50 - +100°C. Enclosu...
>AKS 11, PT1000 Temperature Sensor, Superheat Measurement
Air temperature sensor with average temperature range and average time constant. The sensor is based on a PT element with a resistance of 1000 ohm at...
>AKS 12, PT 1000 Temperature Sensor
Robust temperature sensor with large temperature range. Developed for use in demanding industrial applications. AKS 21 is based on a PT element with a...
>AKS 21, Multi-purpose Sensor/Surface Sensor/Immersion Sensor
Temperature sensor for temperature measurement in refrigeration, air conditioning and heating applications. The sensor is based on a PTC element with...
>EKS 111, Temperature sensor with PTC element, for EKC 202, AK-CC 210 and EKC 301
EKS 211 is a NTC sensor for temperature measurements in the refrigeration, air conditioning, and heating areas.Nominal resistance: 5000 ohm at 25°C.Te...
>EKS 211, Temperature sensor with NTC element, 5 Kohm
EKS 221 is an NTC cable sensor adjusted for OPTYMA Condensing units and the MCX series of Programmable Controls, for use in refrigeration, air conditi...
>EKS 221, Temperature sensor with NTC element, 10 Kohm
Sensors, sensor pockets, accessory bag and other accessories and spare parts.
>AKS/EKS Temperature Sensors, accessories and spare parts
Feedback Form