Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS, pressure transmitters

AKS 32 is a pressure transmitter that measures a pressure and converts the measured value to a 1 - 5 V DC output signal.The output signal is adapted t...
>AKS 32, 1-5V DC output signal, 8-30V DC supply voltage
AKS 32 is a pressure transmitter that measures a pressure and converts the measured value to a 1-6 V DC output signal.
>AKS 32, 1-6V DC output signal, 9-30V DC supply voltage
AKS 32 is a pressure transmitter that measures a pressure and converts the measured value to a 0-10 V DC output signal.
>AKS 32, 0-10V DC output signal, 15-30V DC supply voltage
AKS 33 is a pressure transmitter that measures a pressure and converts the measured value to a 4-20 mA output signal.The output signal is adapted to t...
>AKS 33, 4-20mA output signal
AKS 32 R is a ratiometric pressure transmitter that converts the measured pressure to a linear output signal. The min. value of the output signal is 1...
>AKS 32R, 10-90% ratiometric output signal, 4.75-8V DC supply voltage
AKS 3000 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration.AK...
>AKS 3000/AKS 3050, 4-20mA output signal, 10-30V DC supply voltage
AKS 2050 is resistant to cavitation, liquid hammer and pressure peaks and is designed for use in demanding A/C and refrigeration environments, with hi...
>AKS 2050, ratiometric output signal
Feedback Form