Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Electronic Controls: Sensors, Transmitters

Temperature sensors, pressure transmitters, liquid level control transmitters and gas detection sensors for electronic control ofrefrigeration applications.
Temperature sensors are temperature dependent resistance sensors. Sensors in the AKS series are mainly for use in commercial and industrial refrigerat...
>AKS / EKS, Temperature sensors
AKS pressure transmitters are designed for precise and energy optimized control.The robust design makes AKS suitable for a wide range of applications...
>AKS, pressure transmitters
Ratiometric (NSK) or current output pressure transmitters (XSK)Female flare connections: 1/4” with depressor pin.Male flare connection: 1/4” male flar...
>NSK/XSK, pressure transmitters
Liquid level transmitter products for electronic control of liquid levels in refrigerant vessels.
>Level control components, for electronic controls
Danfoss Gas Detection Sensor Transmitters, type GD,are designed to meet all industrial refrigeration applications requirements. GD supports a wide ran...
>GD / DGS, Gas Detection sensors