Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Contactors & Motor Starters

The contactor range includes minicontactors from 2.2. to 5 kW and control relays/ contactors from 2.2 to 238 kW.The range of auxiliary functions and a...
>Contactors
The thermal overload range TI 9C, TI 16C, TI 25C, TI 30C, TI 80 & TI 86 are used with the contactor range CI 4 - CI 86 to give protection of squir...
>Overload relays
Circuit breakers for short circuit- and overload protection of motor applications, covering the current range from 0.1 to 90 A AC-3 rating. CTI 25MB b...
>Circuit breakers
The CIM motor starter is a direct on-line unit, consisting of a contactor with a start contact, if appropriate, mounted in an enclosure with stop/rese...
>DOL motor starters
Complete electronic motor starter with integrated protection and control features. Offers better reduction of starting current than traditional star/d...
>Electronic motor starters
The electronic timers with their robust design and many built-in functions are ideal for OEMs and panel builders.Easy time setting, electrical noise i...
>Electronic timers
The MCI soft starter range are designed for soft starting and stopping of 3 phase a.c. motors,starting of 3 phase compressors (MCI C) and starting sma...
>Electronic soft starters
ECI Electronic contactors are designed for fast and demanding switching of loads such as heaters, solenoids, transformers and motors. The units are DI...
>Electronic contactors
The MCI DOL motor contactor are designed for fast and demanding switching of 3-phase AC motors in cranes, packaging machines and other applications wi...
>Electronic motor contactors