Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MPZ, Reciprocating compressors for R404A, single

Maneurop reciprocating compressors with polyolester oil for R404A & R507 at medium evaporating temperature (MBP).
Reciprocating compressors with polyolester oil for R404A & R507, MBPMotor voltage code 1,208-230V/1/60Hz.
>Motor voltage code 1, 208-230V/1/60Hz
Reciprocating compressors with polyolester oil for R404A & R507, MBPMotor voltage code 3,200-230V/3/60Hz.
>Motor voltage code 3, 200-230V/3/60Hz
Reciprocating compressors with polyolester oil for R404A & R507, MBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
>Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz
Reciprocating compressors with polyolester oil for R404A & R507, MBPMotor voltage code 5,230V/1/50Hz.
>Motor voltage code 5, 230V/1/50Hz