Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Solenoid valves

EV210A covers a wide range of small, direct-operated 2/2-way solenoid valves for use in industrial machinery.The compact design together with the broa...
>EV210A, Direct-operated 2/2-way compact solenoid valves
EV220A is a compact servo-operated 2/2-way solenoid valve program, especially designed for use in machines and equipment with limited space.
>EV220A, Servo-operated 2/2-way solenoid valves
EV310A covers a wide range of small competitive, direct-operated 3/2-way solenoid valves for use within industrial applications, for example pilot val...
>EV310A, Direct-operated 3/2-way compact solenoid valves
EV210B covers a wide range of direct-operated 2/2-way solenoid valves for universal use. EV210B is a real robust valve program with high performance a...
>EV210B, Direct-operated 2/2-way solenoid valves
EV220B 6-22 is a direct servo-operated 2/2-way solenoid valve program with connections from 1/4” to 1”.This program is especially for OEM applications...
>EV220B (6-22 series), Servo-operated 2/2-way solenoid valves
EV220B 15-50 is a universal indirect servo-operated 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless...
>EV220B (15-50 series), Servo-operated 2/2-way solenoid valves
EV220B 65-100 is a 2/2-way solenoid valve program for use in robust industrial applications, demanding high flow rates. The valve is designed with cas...
>EV220B (65-100 series), Servo-operated 2/2-way solenoid valves
EV222B is an indirect servo-operated solenoid valve programme for use in connection with contaminated or aggressive media.Valve body in stainless stee...
>EV222B, Servo-operated 2/2-way solenoid valves with isolating diaphragm
EV224B is a high pressure indirect servo-operated 2/2-way solenoid valve with working pressure up to 40 bar, medium temperature up to 60 °C and availa...
>EV224B, Servo-operated 2/2-way solenoid valves for high pressure
EV227B is a servo-operated 2/2-way solenoid valve programme, designed with diaphragm in softer material and with stronger armature spring for optimum...
>EV227B, Servo-operated 2/2-way solenoid valves
EV250B with assisted lift can operate from zero and up to 10 bar differential pressure.This 2/2-way valve program is especially to use in closed circu...
>EV250B, Assisted lift operated 2/2-way solenoid valves
EV251B with assisted lift can operate from zero and up to 10 bar differential pressure.This 2/2-way valve programme is especially suitable for applica...
>EV251B, Assisted lift operated 2/2-way solenoid valves
EV260B is a proportional (modulating) servo-operated 2-way solenoid valve program with connections from 1/4” to 3/4”.Through stepless regulation of th...
>EV260B, Servo-operated 2-way proportional solenoid valves
EV310B covers a wide range of direct-operated 3/2-way solenoid valves for universal use.EV310B is a real robust valve program with high performance an...
>EV310B, Direct-operated 3/2-way solenoid valves
EV215B is a direct-operated 2/2-way solenoid valve for use in steam application.The design is based on the usual Danfoss concept for direct operated h...
>EV215B, Direct-operated 2/2-way solenoid valves for steam
EV225B is a servo-operated 2/2-way solenoid valve for use in steam application.The design is based on a PTFE diaphragm concept, ensuring high reliable...
>EV225B, Servo-operated 2/2-way solenoid valves for steam
The servo-operated piston design with PTFE seal on the main orifice and steel valve plate in the armature secures a reliable function and long life in...
>EV245B, Servo piston operated 2/2-way solenoid valves for steam