Compact coil with low power consumption for valve range A; 4.5W ac / 5W dc
Compact
Windings of class H insulated wire moulded in the coil body
A...
|
Compact coil with high power consumption for valve range A; 7W ac / 10W dc Compact
Windings of class H insulated wire moulded in the coil body
Amb...
|
Compact coil for valve range A; 3W ac Compact
Windings of class H insulated wire moulded in the coil body
Ambient temperature: Up to +50°C
IP 00...
|
Compact coil for valve range A, 4W ac
Compact
Windings of class H insulated wire moulded in the coil body
Ambient temperature: Up to +50°C
IP...
|
Compact coil for valve range A, 7.5W ac / 9.5W dc
Compact
Windings of class H insulated wire moulded in the coil body
Ambient temperature: Up to...
|
Compact coils for UL recognised valves, 5W ac. For valve range A Ambient temperature: Up to +50°C / +120°F
IP 65 / NEMA 2
For UL recognised valves...
|
Compact coil for valve range A, EEx m II T4 ATEX 100A Zone 1 approved Compact
Suitable for use installations where flammable liquids are produced, t...
|
Non-demanding applications, with IP65, for valve range B, 9W ac / 15W dc
Windings of class H insulated wire moulded in the coil body
Ambient tempe...
|
Demanding applications, with IP65, for valve range B, 10W ac / 18W dc Clip-on system for fast, easy fitting and removal
Windings of class H insulate...
|
Non-demanding applications, with IP65, for valve range B, 15W ac
Windings of class H insulated wire moulded in the coil body
Ambient temperature:...
|
Demanding applications, with IP67, for valve range B, 10W ac / 18W dc, IP67 Clip-on system for fast, easy fitting and removal
Encapsulated coils wit...
|
Demanding applications, with IP67, for valve range B, 10W ac, IP67
Clip-on system for fast, easy fitting and removal
Encapsulated coils with long...
|
Tough applications, with IP67, 12W ac / 20W dc, IP67 Clip-on system for fast, easy fitting and removal
Encapsulated coils with long operation life
...
|
Special coil only for proportional valves, for valve range B, 300-600 mA pilot signal
Max. 20W power
Class H insulation of coil windings
Ambient...
|
Special coil only for proportional valves, for valve range B, 4-20 mA pilot signal Max. 20W power
Class H insulation of coil windings
Ambient temp...
|
Special coil only for proportional valves, for valve range B, 0-10 V pilot signal Max. 20W power
Class H insulation of coil windings
Ambient tempe...
|
Hum-free coil for valve range B, with extra low noise level , 20W ac, IP67 Clip-on system for fast, easy fitting and removal
Hum-free for installati...
|
Demanding applications, with IP65, for valve range B, 10W ac
Clip-on system for fast, easy fitting and removal including o-ring IP65
Heat resistan...
|
Suitable for explosive areas for valve range B, 10 W ac/dc, EEx m II T4 ATEX 100A Zone 1 approved Suitable for explosive areas (zone 1)
Encapsulated...
|
Compact, suitable for explosive areas, for valve range B, 10,5 or 12 W dc, EEx m II T4 ATEX 100A Zone 1 approved Suitable for explosive areas (Zone 1)...
|
General Purpose coils for 13.5 mm armature, 17.5W ac, junction box
Ambient temperature: Up to +50°C / +120°F
IP 32 / NEMA 2
For UL listed valves
|
General Purpose coils for 13.5 mm armature, 17.5W ac, conduit hub Ambient temperature: Up to +50°C / +120°F
IP 54 / NEMA 4
For UL listed valves
|
Compact coil for valve range B, 14W ac Traditional fastening or clip-on system for fast, easy fitting and removal
Ambient temperature: Up to +50°C...
|
High Performance coils for steam valves, 10W ac / 17W dc
IP43 coil enclosure (IEC 529)
Terminal box
Class H insulation of coil windings (IEC 85)
...
|