Plate Heat Exchangers

Brazed plate heat exchangers type XB are made from brazed, pressed heat exchanger plates which have flow channels between them. The turbulence of the...
>Brazed Heat Exchangers with 1 pass
Danfoss offers 1-pass and 2-pass heat exchangers. In a 1-pass exchanger all connections are placed on the same side thus making installation very easy...
>Brazed Heat Exchangers with 2 passes
The gasketed plate heat exchangers type XG are made of two end plates and of form-pressed plates with gaskets, tightened between the end plates. The h...
>Gasketed Heat Exchangers
Feedback Form