Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Seated Valves Overview

Functions & Features- No of ports2- / 3-way- Connectionthread / flange- Max temp. range130° C - 200° C- DN range15 - 250 mm- kvs range0.25 - 630 m³/h...
>Valves for District Heating Applications
Functions & Features- No of ports2- / 3-way- Connectionthread / flange- Max temp. range130° C - 350° C- DN range10 - 150 mm- kvs range0.25 - 320 m³/h...
>Valves for Heating & Cooling Applications
Functions & Features- No of ports2- / 3- / 4-way- Connectionthread / flange- Max temp. range90° C - 120° C- DN range15 - 40 mm- kvs range0.25 - 16 m³/...
>Valves for Terminal & Zone Applications
Functions & Features- No of ports2-way- Connectionthread / flange- Max temp. range200° C - 300° C- DN range15 - 250 mm- kvs range0.4 - 400 m³/h- PN ra...
>Valves for Steam Applications
Feedback Form