Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Rotary Valves Overview

The range of rotary valves range consists of mixing valves and butterfly valves for various application areas. Follow the links to get more information about the application areas and valves.
Functions & Features- No of ports3- / 4-way- Connectionthread / flange- Max temp. range110° C- DN range15 - 150 mm- kvs range0.6 - 400 m³/h- PN range6...
>Mixing Valves
Functions & Features- No of ports2-way- Connectionflange- Max temp. range120° C- DN range25 - 300 mm- kvs range40 - 5635 m³/h- PN range10, 16 barWe of...
>Butterfly valves
Feedback Form