Differential Pressure Controllers & Flow Controllers

Functions & Features - DN range15 - 250 mm- kvs range0.4 - 400 m3/h- PN range10, 16, 25, 40 bar- Max temp. range120 - 150º C*- Connection typethread /...
>Differential Pressure Controllers
Functions & Features - DN range15 - 250 mm- kvs range0.4 - 400 m3/h- PN range16, 25, 40 bar- Max temp. range150º C*- Connection typethread / flange- S...
>Differential Pressure Controller & Flow Controllers / Limiters
Functions & Features - DN range15 - 250 mm- kvs range1.6 - 400 m3/h- PN range16, 25, 40 bar- Max temp. range150º C*- Connection typethread / flange- S...
>Flow Controllers
Functions & Features - DN range15 - 125 mm- kvs range0.4 - 160 m3/h- PN range16, 25, 40 bar- Max temp. range150º C*- Connection typethread / flange- S...
>Flow Controllers with Integrated Control Valve
Functions & Features - DN range15 - 250 mm- kvs range1.9 - 400 m3/h- PN range10, 16, 25, 40 bar- Max temp. range130 - 200º C*- Connection typethread /...
>Pressure Relief Controllers
Functions & Features - DN range15 - 250 mm- kvs range1.0 - 400 m3/h- PN range16, 25, 40 bar- Max temp. range150 - 350º C*- Connection typethread / fla...
>Pressure Reduction Controllers
Functions & Features - DN range15 - 50 mm- kvs range0.4 - 20 m3/h- PN range16, 25 bar- Max temp. range150º C*- Connection typethread / flange- Setting...
>Multifunctional Controllers
Functions & Features - DN range15 - 80 mm- kvs range4.0 - 80 m3/h- PN range16, 25, 40 bar- Max temp. range150º C- Connection typethread / flange- Sett...
>Safety Pressure Controllers
Automatic by-pass valves can be used in heating and cooling systems to ensure a minimum volume of water circulating through boilers, pumps and/or in c...
>Automatic Bypass Controls
Self-acting pressure relief controller primarily for use in oil applications such as light and heavy oil, fuel oil and especially high viscosity media...
>V73D52
Self-acting pressure reduction controller primarily for use in oil applications such as light and heavy oil, fuel oil and especially high viscosity me...
>V74D52
Self-acting pressure reduction controller primarily for use in oil applications such as light and heavy oil, fuel oil and especially high viscosity me...
>V21D28
Self-acting pressure relief controller primarily for use in oil applications such as light and heavy oil, fuel oil and especially high viscosity media...
>V22D28
Feedback Form