Climate Controls

The modulated thermal actuator ABNM is used in direct digital controlled (DDC) systems with 0  10 volt control voltage. ABNM apply both in heating a...
>ABNM & ABRA valve actuators
The FED sensors are used in applications in which a cooling and a heating circuit is to be controlled by one controller. FED sensors can be applied to...
>Sequential Controller, FED
The FEV controllers can e.g. control radiant ceiling heating, radiator heating, and fan-coils.
>Controller for Heating, FEV
The controllers are installed in rooms which have surplus heat due to internal or external heat sources. FEK can be used for chilled ceilings, fan-coi...
>Controller for Cooling, FEK
Together with the Danfoss self-acting and electronic controllers the RA-C valves make up a perfect combination for control of cooling and heating circ...
>Cooling Valve, RA-C
The thermal actuator TWA range is used with electrical on/off-controls to activate several types of valves and floor heating manifolds. The actuator i...
>TWA Standard Actuators
Feedback Form